4" Square Plenum Box, 1-1/2" Deep - Drawn, W/Conduit KO's - StainlessSteel p-52151-SVTSS 52151-SVTSS

Southwire #: 52151-SVTSS Model #: 52151-SVTSS

4" SQ BOX DRN 1-1/2" D 1/2" -3/4" KO PLN SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • UL, RoHS Compliant

Specifications

Model # 52151-SVTSS 52151-SVTSS
UPC # 785592981424 785592981424
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.56 0.25 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Side Knockouts (8) 1/2" & (4) 3/4" (8) 1/2" & (4) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;