4" Square One Gang Device Tile Ring - 3/4" Raised p-52C14SQ 52C14SQ

Southwire #: 52C14SQ Model #: 52C14SQ

4"square single device rings are used with 4" square boxes to mount switches, receptacles and devices. 90 degree square corners allow for easy, clean tile installation.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 90 degree, welded corners
  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C14SQ 52C14SQ
UPC # 785592117571 785592117571
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 5.5 (90.1) 5.5 (90.1)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;