4" Square One Gang Device Tile Ring - 1-1/4" Raised p-52C16SQ 52C16SQ

Southwire #: 52C16SQ Model #: 52C16SQ

4"square single device rings are used with 4" square boxes to mount switches, receptacles and devices. 90 degree square corners allow for easy, clean tile installation.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 90 degree, welded corners
  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C16SQ 52C16SQ
UPC # 785592115898 785592115898
Product Height 1.25 3.18 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.5 (122.9) 7.5 (122.9)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;