4" Square One Gang Device Ring - 1/4" Raised p-52C62 52C62

Southwire #: 52C62 Model #: 52C62

4 SQ ONE GANG DEV RING 1/4 IN. RAISED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C62 52C62
UPC # 785592520319 785592520319
Product Height 0.25 0.64 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.4 0.18 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 1.5 (24.6) 1.5 (24.6)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;