4" Square Low Voltage Two Gang Device Ring - Raised 1/2"

Southwire #: SLR-250 Model #: SLR-250

New construction, stud mounted device rings are used to add a low voltage device in drywall.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Unique design allows brackets to be mounted vertically or horizontally against wood or steel stud
  • Side-stud tab adds rigidity to bracket
  • UL, CUL, RoHS Compliant

Specifications

Model # SLR-250 SLR-250
UPC # 785592995599 785592995599
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.05 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 5.5 (90.1) 5.5 (90.1)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;