4" Square Life Safety Blank Cover p-52C1-RED 52C1-RED

Southwire #: 52C1-RED Model #: 52C1-RED

4 SQUARE FLAT COVER, RED, BLANK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Covers are painted red to make them easily detectable as fire alarm or life safety circuits
  • UL, RoHS Compliant

Specifications

Model # 52C1-RED 52C1-RED
UPC # 785592400888 785592400888
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.25 0.11 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;