4" Square Extension Ring, 2-1/8" Deep - Drawn, W/Conduit KO's p-53171-1 53171-1

Southwire #: 53171-1 Model #: 53171-1

4 SQ EXT RING DRAWN 2-1/8 IN 1 IN KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn design
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 53171-1 53171-1
UPC # 785592981950 785592981950
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (8) 1" (8) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;