4" Square Extension Ring, 2-1/8" Deep - Drawn, No Knockouts p-53171-BLNK 53171-BLNK

Southwire #: 53171-BLNK Model #: 53171-BLNK

4 SQ BLANK EXT RING 2-1/8 IN DEEP NO KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Drawn design
  • Combination Phillips/Slotted screw heads.
  • Angle Pitch: 45 Degrees
  • Slope: .875" rise to 2.85" rise

Specifications

Model # 53171-BLNK 53171-BLNK
UPC # 785592115089 785592115089
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.38 0.17 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;