4" Square Bracketed Box, 2-1/8" Deep - Welded, W/Romex Clamps p-52171-MSR 52171-MSR

Southwire #: 52171-MSR Model #: 52171-MSR

4S J BRKT BX 2-1/8 IN NM CON MTL STD BR

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • Brackets: MS - Metal Stud
  • UL, CUL, RoHS Compliant

Specifications

Model # 52171-MSR 52171-MSR
UPC # 785592981578 785592981578
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.03 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 10 10
Side Knockouts (3) 1/2", (4) Pryouts (3) 1/2", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;