4" Square Bracketed Box, 2-1/8" Deep - Welded, W/Conduit KO's p-52171-MS 52171-MS

Southwire #: 52171-MS Model #: 52171-MS

4 SQ JUNCT BX 2-1/8 IN MTL STUD BRKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • Brackets: MS - Metal Stud
  • UL, CUL, RoHS Compliant

Specifications

Model # 52171-MS 52171-MS
UPC # 785592555021 785592555021
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.0 0.45 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 5 5
Side Knockouts (4) 1/2", (5) 1/2" - 3/4" (4) 1/2", (5) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;