4" Square Bracketed Box, 2-1/8" Deep - Welded, W/Conduit KO's p-52171-F 52171-F

Southwire #: 52171-F Model #: 52171-F

4 SQ JUNCT BX 2-1/8 IN FLAT VERT BRKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • Brackets: F - Flat Vertical
  • UL, CUL, RoHS Compliant

Specifications

Model # 52171-F 52171-F
UPC # 785592521811 785592521811
Product Height 2.13 5.41 inch cm
Product Width 4.3 10.92 inch cm
Product Weight 0.85 0.39 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 20 20
Side Knockouts (9) 1/2" (9) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;