4" Octagon Plenum Box, 1-1/2" Deep - Drawn, W/Conduit KO's And FixtureEars 3-1/2" O.C. - Stainless Steel p-54151-SVTSS 54151-SVTSS

Southwire #: 54151-SVTSS Model #: 54151-SVTSS

4" OCT BOX DRN 1-1/2" DP 1/2&3/4KO PLN SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover

Specifications

Model # 54151-SVTSS 54151-SVTSS
UPC # 785592116000 785592116000
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.38 0.17 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 15.5 (254.0) 15.5 (254.0)
Standard Package 50 50
Side Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;