4" Octagon Life Safety Box, 2-1/8" Deep - Drawn, W/Conduit KO's AndFixture Ears 3-1/2" O.C. p-54171-RED 54171-RED

Southwire #: 54171-RED Model #: 54171-RED

4IN OCTBX 2-1/8D 1/2&3/4 RED

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 54171-RED 54171-RED
UPC # 785592117045 785592117045
Product Height 2.13 5.41 inch cm
Product Width 3.9 9.91 inch cm
Product Weight 0.8 0.36 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 21.5 (352.3) 21.5 (352.3)
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (2) 1/2", (2) 1/2" - 3/4" (2) 1/2", (2) 1/2" - 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;