4" Octagon Ceiling Fan T-Bar Box, 2-1/8" Deep - Drawn p-54171-TBFN 54171-TBFN

Southwire #: 54171-TBFN Model #: 54171-TBFN

4" OCT BX 2-1/8D (4) TBAR SLOT 1/2-3/4KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Multi-depth break-away side tabs allow box to fit snugly on any ceiling T-bar rail
  • Tab on back of the box allows tie wires to be secure to ceiling structures
  • Combo-head fixture mounting screws
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 35 lbs
  • Brackets: T-Bar Slots

Specifications

Model # 54171-TBFN 54171-TBFN
UPC # 785592115102 785592115102
Product Height 2.73 6.93 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.19 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 5 5
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hi, is the 54171-TBFN UL listed?

Asked by: Crow
Hi there, and thanks for reaching out! We'd like to hear more about your question, so that we can ensure that we're providing the most accurate answer. Please reach out to our dedicated team at consumersupport@southwire.com and we'll be happy to help.
Answered by: Southwire Care Team
Date published: 2026-06-24
  • y_2026, m_9, d_22, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_54171-TBFN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT