4" Octagon Box, 1-1/2 Deep - Drawn, W/Romex Clamps, Bar Hanger AssemblyAnd Fixture Ears 3-1/2" O.C. p-54151-HUR 54151-HUR

Southwire #: 54151-HUR Model #: 54151-HUR

4" OCT BOX NM CLAMP- ADJ BAR HGR 1-1/2" DP 50-PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Design allows boxes to be installed anywhere along the length of the bar
  • Box preinstalled to bar for quick installation
  • See Southwire BHC for replacement clip & screw
  • Not designed or intented for ceiling fan support
  • Box Included
  • Brackets: Bar Hanger
  • UL, CUL, RoHS Compliant

Specifications

Model # 54151-HUR 54151-HUR
UPC # 785592982070 785592982070
Product Height 2.2 5.59 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.5 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 15.5 (254.0) 15.5 (254.0)
Standard Package 50 50
Side Knockouts (2) 1/2", (4) Pryouts (2) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;