4-11/16 WELD SQ BX 2-1/8" D 3/4&1" KO p-72171-3/4-1W 72171-3/4-1W

Southwire #: 72171-3/4-1W

4-11/16 WELD SQ BX 2-1/8" D 3/4&1" KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised Ground
  • Combination Phillips/Slotted screw heads.

Specifications

UPC # 785592112866 785592112866
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.82 0.37 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 50 50
Side Knockouts (6) 3/4", (4) 1" (6) 3/4", (4) 1"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;