4-11/16" Square To 4" Square Adapter Ring - Flat p-72CP 72CP

Southwire #: 72CP Model #: 72CP

4-11/16 TO 4 IN SQ CONVERSION PLATE CVR

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 8-32 mounting tabs
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 72CP 72CP
UPC # 785592112057 785592112057
Product Height 0.06 0.15 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 20 20
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;