4-11/16" Square Industrial Surface Cover, 1/2" Raised - Duplex p-72C38 72C38

Southwire #: 72C38 Model #: 72C38

4-11/16INSQ.IND.COVR FOR 1 DUP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Device mounting hardware included
  • ETL

Specifications

Model # 72C38 72C38
UPC # 785592722768 785592722768
Product Height 0.5 1.27 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.19 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.3 (168.7) 10.3 (168.7)
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;