4-11/16" Square Extension Ring, 3" Deep - Welded, W/Conduit KO's p-73181-SW 73181-SW

Southwire #: 73181-SW Model #: 73181-SW

11B EXT RING 3IND 1/2&3/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 73181-SW 73181-SW
UPC # 785592113566 785592113566
Product Height 3.0 7.62 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.4 0.18 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 60.0 (983.3) 60.0 (983.3)
Standard Package 10 10
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;