4-11/16" Square Extension Ring, 2-1/8" Deep - Welded, No Knockouts p-73171-BLNKW 73171-BLNKW

Southwire #: 73171-BLNKW Model #: 73171-BLNKW

11B BLANK EXT RING 2-1/8IN D

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • RoHS Compliant

Specifications

Model # 73171-BLNKW 73171-BLNKW
UPC # 785592113542 785592113542
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 43.0 (704.6) 43.0 (704.6)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;