4-11/16" Square Bracketed Box, 2-1/8" Deep - Welded, W/Conduit KO's p-72171-FSW 72171-FSW

Southwire #: 72171-FSW Model #: 72171-FSW

4-11/16FT 2-1/8FT DEEP CONCENT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised Ground
  • Combination Phillips/Slotted screw heads.
  • Brackets: F - Flat Vertical
  • UL, CUL, RoHS Compliant

Specifications

Model # 72171-FSW 72171-FSW
UPC # 785592112910 785592112910
Product Height 2.13 5.41 inch cm
Product Width 4.93 12.52 inch cm
Product Weight 1.0 0.45 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 10 10
Side Knockouts (2) 1/2", (7) 1/2"-3/4" (2) 1/2", (7) 1/2"-3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;