Features & Benefits
- Combination knockouts allow for greater wiring flexibility
- 3" depth allows for additional wiring capacity.
- 3 Screw Raised Ground
- Combination Phillips/Slotted screw heads.
- RoHS Compliant
|
Model #
|
72181-DTA
72181-DTA
|
|
|
UPC #
|
785592120274
785592120274
|
|
|
Product Height
|
3.31
8.41
|
inch
cm
|
|
Product Width
|
4.06
10.31
|
inch
cm
|
|
Product Weight
|
1.16
0.53
|
lbs
kg
|
|
Material
|
Galvanized Steel
Galvanized Steel
|
|
|
Cubic Capacity
|
60.0 (983.3)
60.0 (983.3)
|
|
|
Standard Package
|
10
10
|
|
|
Side Knockouts
|
(2) 1/2"-3/4",(2) 1"-1-1/4",(2) 1", 1-1/4-1-1/2" & 2"
(2) 1/2"-3/4",(2) 1"-1-1/4",(2) 1", 1-1/4-1-1/2" & 2"
|
|
|
Color
|
Silver
Silver
|
|
Resources
There are no downloadable resources for this product.