4-11/16" Square Box, 2-1/8" Deep - Drawn, No Knockouts - Stainless Steel p-72171-BLNKSS 72171-BLNKSS

Southwire #: 72171-BLNKSS Model #: 72171-BLNKSS

4-11/16" SQ BOX DRN 2-1/8" DP NO KO SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 72171-BLNKSS 72171-BLNKSS
UPC # 785592111296 785592111296
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.88 0.40 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;