4-11/16" SQ DATA BX WD 3"D 1/2"-2"KO RED p-72181-DTARED 72181-DTARED

Southwire #: 72181-DTARED Model #: 72181-DTARED

4-11/16IN SQ DATA BOX RED

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 72181-DTARED 72181-DTARED
UPC # 785592127433 785592127433
Product Height 3.31 8.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.048 0.02 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 66.0 (1081.6) 66.0 (1081.6)
Standard Package 5 5
Side Knockouts (2) 1/2" - 3/4", (2) 1" - 1-1/4", (2) 1", 1-1/4 - 1-1/2", 2" (2) 1/2" - 3/4", (2) 1" - 1-1/4", (2) 1", 1-1/4 - 1-1/2", 2"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;