4-11/16" SQ BOX 2-1/8" DP MC/BX F BRKT p-72171-FBXW 72171-FBXW

Southwire #: 72171-FBXW Model #: 72171-FBXW

4-11/16 WELD 2-1/8 D MC CLP MTL STD BRKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Combination knockouts allow for greater wiring flexibility

  • Combination Phillips/Slotted screw heads.
  • Brackets: F - Flat Vertical
  • UL, CUL, RoHS Compliant

Specifications

UPC # 785592112903 785592112903
Product Height 2.13 5.41 inch cm
Product Width 4.93 12.52 inch cm
Product Weight 1.0 0.45 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;