3 Gang to 2 Gang Step Down Device Ring, 1/2 in. Raise p-GBSD-3250 GBSD-3250

Southwire #: GBSD-3250

3G TO 2G STEP DOWN DEVICE RING. 1/2IN R

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL, CUL, RoHS Compliant

Specifications

UPC # 785592122193 785592122193
Product Height 1.08 2.74 inch cm
Product Width 1.28 3.25 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 8.0 (131.1) 8.0 (131.1)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;