3/4" Screw Type Oil Tight Knockout Seal - Stainless Steel p-KOS-75-OTSS KOS-75-OTSS

Southwire #: KOS-75-OTSS Model #: KOS-75-OTSS

SCREW&BAR KO SEAL 3/4IN OIL TIGHT SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers

Specifications

Model # KOS-75-OTSS KOS-75-OTSS
UPC # 785592121493 785592121493
Product Height 0.63 1.60 inch cm
Product Width 1.57 3.99 inch cm
Product Weight 0.22 0.10 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 10 10
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;