3-1/2IN SWITCH BX-WORK CLIPS & p-G603-OW G603-OW

Southwire #: G603-OW Model #: G603-OW

3" X2" SWITCH BOX 3-1/2" DP 1/2" KO OW WING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • OW series includes plaster ears and side clips to secure switch box in wall cavity
  • UL, CUL, RoHS Compliant

Specifications

Model # G603-OW G603-OW
UPC # 785592987754 785592987754
Product Height 3.5 8.89 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.35 0.16 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 18.0 (295.0) 18.0 (295.0)
Standard Package 25 25
Side Knockouts (6) 1/2" (6) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;