3-1/2IN SWITCH BX CLPS & FLAT VERT BRKT p-G603-FR G603-FR

Southwire #: G603-FR Model #: G603-FR

3" X2" SWBX 3-1/2" DP NM CL #12AWG PT- FL BRKT-20PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Brackets: F - Flat Vertical
  • UL, cUL

Specifications

Model # G603-FR G603-FR
UPC # 785592987730 785592987730
Product Height 3.5 8.89 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.8 0.36 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 18.0 (295.0) 18.0 (295.0)
Standard Package 25 25
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;