3-1/2" Round Pan Box, 1/2" Deep - Drawn W/Conduit KO's, Fixture Earss2-3/4" O.C. p-46111 46111

Southwire #: 46111 Model #: 46111

3-1/2" ROUND PAN BOX DRAWN 1/2" DEEP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • UL, RoHS Compliant

Specifications

Model # 46111 46111
UPC # 785592981240 785592981240
Product Height 33.0 83.82 inch cm
Product Width 16.5 41.91 inch cm
Product Weight 0.295 0.13 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.8 (62.3) 3.8 (62.3)
Standard Package 50 50
Bottom Knockouts (2) 3/4" (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;