24 IN. T-BAR BRACKET USED WITH 1-1/2 OR 2-1/8 IN. DEEP BOX p-BHT1 BHT1

Southwire #: BHT1

These 24 in T-bar brackets are used with boxes that are 1-1/2 in or 2-1/8 in deep on metal or wood studs for box positioning in walls and ceilings. They are also used to mount boxes on ceiling T-bar grid and other structural members. Garvin' fixed length box bar hangers are available for 1-1/2 in or 2-1/8 in deep boxes. The locator dimples on the face of the bars allow for an exact positioning of single or multiple boxes.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL, RoHS Compliant

Specifications

UPC # 785592983565 785592983565
Product Height 1.6 4.06 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 0.13 0.06 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 1/2" - 3/4" (3) 1/2", (2) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;