11B BX 1-1/2D DRWN 1/2&3/4 p-72151-S 72151-S

Southwire #: 72151-S Model #: 72151-S

11B BX 1-1/2D DRWN 1/2&3/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn design ideal for surface mounting.
  • Combination knockouts allow for greater wiring flexibility
  • Raised Ground
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 72151-S 72151-S
UPC # 785592721549 785592721549
Product Height 1.5 3.81 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.26 0.12 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 29.5 (483.3) 29.5 (483.3)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (8) 1/2", (4) 1/2" - 3/4" (8) 1/2", (4) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;