Two In. Stainless Steel One Hole Conduit Strap, 25 Pack p-OHSS-200 OHSS-200

Southwire #: OHSS-200 Model #: OHSS-200

ONE HOLE STRAP SS 2IN EMT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • UL Listed (1/2" through 1")
  • Zinc plated steel or 316 stainless steel
  • EMT Size: 2"
  • UL, CUL

Specifications

Model # OHSS-200 OHSS-200
UPC # 785592992369 785592992369
Product Height 1.92 4.88 inch cm
Product Width 0.94 2.39 inch cm
Product Weight 0.22 0.10 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;