Stamped Rev. Beam Clamp W/ 3/4" Jaw & 3/8-16 Holes 304Ss, 25 Pack

Southwire #: JFCS-3816SS Model #: JFCS-3816SS

TOP BEAM CLAMP 3/8-16 SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Through-hole in beam clamps allows drop rod length adjustment
  • Zinc plated steel or 304 stainless steel
  • Jaw Opening: 3/4"
  • Hole Thread: 3/8"-16
  • UL, CUL

Specifications

Stock # JFCS-3816SS JFCS-3816SS
Model # JFCS-3816SS JFCS-3816SS
UPC # 785592120946 785592120946
Product Height 0.19 0.48 inch cm
Product Width 0.23 0.58 inch cm
Product Weight 0.15 0.07 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;