STAINLESS STEEL ROD ANGLE BRACKET 316 SS 1/4", 100 PACK p-BA-1/4-SS BA-1/4-SS

Southwire #: BA-1/4-SS Model #: BA-1/4-SS

Angle brackets and are used to mount a variety of hangers overhead when field conditions require a 90 degree angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1" x 1" legs, 3/4" width
  • 1/4" gusseted design
  • Unthreaded holes
  • Zinc plated steel or 316 stainless steel
  • For Rod Size: 1/4"
  • Through Hole Size - Small: .250"
  • Through Hole Size - Large: .385"

Specifications

Model # BA-1/4-SS BA-1/4-SS
UPC # 785592125095 785592125095
Product Height 0.75 1.91 inch cm
Product Width 1.14 2.90 inch cm
Product Weight 0.05 0.02 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;