Stainless Steel Rigid Two Hole Conduit Strap 4", 10 Pack p-THSSR-400 THSSR-400

Southwire #: THSSR-400 Model #: THSSR-400

SS RIGID TWO HOLE CONDUIT STRAP 4 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel, pregalv steel or 316 stainless steel
  • cULus Listed
  • Rigid Size: 4"

Specifications

Model # THSSR-400 THSSR-400
UPC # 785592112644 785592112644
Product Height 3.0 7.62 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.289 0.13 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;