Stainless Steel Rigid Two Hole Conduit Strap 1-1/2", 25 Pack p-THSSR-150 THSSR-150

Southwire #: THSSR-150 Model #: THSSR-150

1-1/2IN TWO HOLE PIPE STRAPS S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel, pregalv steel or 316 stainless steel
  • cULus Listed
  • Rigid Size: 1-1/2"

Specifications

Model # THSSR-150 THSSR-150
UPC # 785592112590 785592112590
Product Height 1.93 4.90 inch cm
Product Width 1.24 3.15 inch cm
Product Weight 0.155 0.07 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;