Stainless Steel EMT Two Hole Conduit Strap 1-1/2", 25 Pack p-THSS-150 THSS-150

Southwire #: THSS-150 Model #: THSS-150

TWO HOLE STRAP SS 1-1/2IN EM

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel or 316 stainless steel
  • cULus Listed
  • EMT Size: 1-1/2"
  • UL, CUL

Specifications

Model # THSS-150 THSS-150
UPC # 785592997364 785592997364
Product Height 1.75 4.45 inch cm
Product Width 0.82 2.08 inch cm
Product Weight 0.2 0.09 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;