SNAP CLOSE CONDUIT TO CONDUIT CLAMP 1" TO 1-1/4" CONDUIT, 50 PACK p-KCB-100125 KCB-100125

Southwire #: KCB-100125 Model #: KCB-100125

Snap-close conduit to conduit clamps support two conduits of different sizes running in parallel or perpendicular paths

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Conduits quickly set in place and are secured by snapping the fastener closed to secure it in place
  • Riveted assembly allows both conduit hangers to rotate to any position required
  • Black spring steel
  • cULus Listed
  • Load Capacity: 100
  • (1) EMT Size: 1"
  • (2) EMT Size: 1-1/4"
  • UL, CUL, RoHS Compliant

Specifications

Model # KCB-100125 KCB-100125
UPC # 785592123510 785592123510
Product Height 0.11 0.28 inch cm
Product Width 0.2 0.51 inch cm
Product Weight 0.1 0.05 lbs kg
Material Zinc Plated Spring Steel Zinc Plated Spring Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;