SCREW MOUNT 1/4-20 ANGLED MOUNTING COUPLER, 50 PACK p-STF14NP STF14NP

Southwire #: STF14NP Model #: STF14NP

Screw mount angled mounting couplers allows all threaded rod length to be quickly and easily affixed to any overhead surface (mounting hardware not included)

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • .74" mounting hole
  • Galvanized steel
  • Length: 6"
  • Included Coupler Thread: 1/4"-20
  • UL, CUL, RoHS Compliant

Specifications

Model # STF14NP STF14NP
UPC # 785592996794 785592996794
Product Height 0.21 0.53 inch cm
Product Width 1.44 3.66 inch cm
Product Weight 2.34 1.06 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;