PLASTIC DISTRIBUTION D RING 2", 50 PACK p-DST-200-P DST-200-P

Southwire #: DST-200-P Model #: DST-200-P

Distribution rings are used when support for multiple vertical or horizontal cable runs is required on walls or ceilings

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Distribution rings have a smooth surface that prevents cables from being damaged
  • .21" diameter mounting holes
  • Cable I.D.: 2"

Specifications

Model # DST-200-P DST-200-P
UPC # 785592403209 785592403209
Product Height 0.63 1.60 inch cm
Product Width 2.76 7.01 inch cm
Product Weight 0.08 0.04 lbs kg
Material Gray Plastic, Gray Gray Plastic, Gray
Standard Package 50 50
Cat 5E Cable Capacity 75 75
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;