ONE IN. CONDUIT HANGER W/ 1/8" TO 1/4" THICK FLANGE MOUNT, 100 PACK p-BC18KC1 BC18KC1

Southwire #: BC18KC1 Model #: BC18KC1

Snap-lock conduit hanger/edge clip hammer-on assemblies are used when EMT or Rigid conduits must be supported below a structural beam

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Riveted conduit hanger rotates 360 degrees to accommodate various directions of conduit to beam edge
  • Fits Beam Flange Thickness: 1/8" TO 1/4"
  • For Conduit Size: 1"

Specifications

Model # BC18KC1 BC18KC1
UPC # 785592983244 785592983244
Product Height 3.06 7.77 inch cm
Product Width 1.44 3.66 inch cm
Product Weight 1.2 0.54 lbs kg
Material Spring Steel Spring Steel
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;