One Hole Rigid Strap Stainless Steel For 1-1/2" Conduit, 25 Pack p-OHSSR-150 OHSSR-150

Southwire #: OHSSR-150 Model #: OHSSR-150

1 HOLE SS RIGID STRP FOR 1-1/2

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature * 2-1/2" through 4" suitable for EMT conduit
  • Zinc plated steel or 316 stainless steel
  • Rigid Size: 1-1/2"

Specifications

Model # OHSSR-150 OHSSR-150
UPC # 785592121721 785592121721
Product Height 1.88 4.78 inch cm
Product Width 0.87 2.21 inch cm
Product Weight 1.05 0.48 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;