MKM28 1/2" EMT/RIGID & PVC COND CLIP p-MKM28 MKM28

Southwire #: MKM28 Model #: MKM28

Snap Clip into Channel Strip or Center Strud Strap, and snap your cables into place

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Clip-it keeps cable runs orgainized and tidy
  • Fits MC/AC cable 12/2 thru 10/3
  • Fits 1/2" thru 1" PVC, Rigid and EMT conduit
  • Plenum rated
  • Suitable for indoor use only
  • No load rating
  • Max. operating temperature rated at 80 deg. C
  • Polycarbonate

Specifications

Model # MKM28 MKM28
UPC # 784297017933 784297017933
Product Height 1.1 2.79 inch cm
Product Width 0.88 2.24 inch cm
Product Weight 0.028 0.01 lbs kg
Material Plastic Plastic
California Prop 65 Yes Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;