MAGNETIC BRIDLE RING 3/4" BLACK 15 LB, 100 PACK p-BRM75BK BRM75BK

Southwire #: BRM75BK Model #: BRM75BK

Magnetic mount bridle rings are used to support communications cables and other low voltage wires on metal surface mount applications. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel
  • UL Listed
  • Loop Size: 3/4"

Specifications

Model # BRM75BK BRM75BK
UPC # 785592113641 785592113641
Product Height 0.75 1.91 inch cm
Product Width 1.18 3.00 inch cm
Product Weight 0.082 0.04 lbs kg
Material Steel Steel
Standard Package 100 100
Pull Out Strength 15 LBS. 15 LBS.
Cat 5E Cable Capacity 10 10
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;