MAGNETIC BRIDLE RING 1" BLACK 15 LB, 100 PACK p-BRM100BK BRM100BK

Southwire #: BRM100BK Model #: BRM100BK

Magnetic mount bridle rings are used to support communications cables and other low voltage wires on metal surface mount applications. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel
  • UL Listed
  • Loop Size: 1"
  • UL, CUL

Specifications

Model # BRM100BK BRM100BK
UPC # 785592113603 785592113603
Product Height 1.0 2.54 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.06 0.03 lbs kg
Material Steel Steel
Standard Package 100 100
Pull Out Strength 15 LBS. 15 LBS.
Cat 5E Cable Capacity 20 20
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;