MAGNETIC BRIDLE RING 1-1/4 IN. WHITE 15 LB p-BRM125WH BRM125WH

Southwire #: BRM125WH Model #: BRM125WH

Magnetic mount bridle rings are used to support communications cables and other low voltage wires on metal surface mount applications. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel
  • UL Listed
  • Loop Size: 1-1/4"
  • UL, CUL

Specifications

Model # BRM125WH BRM125WH
UPC # 785592113634 785592113634
Product Height 1.0 2.54 inch cm
Product Width 1.65 4.19 inch cm
Product Weight 0.1 0.05 lbs kg
Material Steel Steel
Standard Package 100 100
Pull Out Strength 15 LBS. 15 LBS.
Cat 5E Cable Capacity 30 30
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;