DROP IN/OPEN DISTRIBUTION RING 3" DEEP X 1-1/2" HIGH, 50 PACK p-ODR-350 ODR-350

Southwire #: ODR-350 Model #: ODR-350

Drop in/open style distribution rings are used when support is needed for cables that must remain accessible

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Distribution rings have a smooth surface that prevents cable damage
  • .22" diameter mounting holes
  • Dimensions: 1-1/2" X 3"

Specifications

Model # ODR-350 ODR-350
UPC # 785592110367 785592110367
Product Height 0.2 0.51 inch cm
Product Width 2.38 6.05 inch cm
Product Weight 0.047 0.02 lbs kg
Material Die-Cast Aluminum Die-Cast Aluminum
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;