Clip-It 20" Channel Strip p-MRN236 MRN236

Southwire #: MRN236 Model #: MRN236

Channel Strip mounts beween 2 studs. Used with snap-in CLIP-IT Channel Clip to position cables into place

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 20" length - can be field modifed for shorter
  • With only 3 scews, can support up to 20 cables between studs
  • Fits MC/AC cable 12/2 thru 10/3. Fits 1/2" thru 1" PVC, Rigid and EMT conduit
  • Plenum rated
  • Suitable for indoor use only
  • No load rating
  • Max. operating temperature rated at 80 deg. C
  • Zinc plated steel

Specifications

Model # MRN236 MRN236
UPC # 784297017902 784297017902
Product Height 1.8 4.57 inch cm
Product Width 2.2 5.59 inch cm
Product Weight 2.0 0.91 lbs kg
Material Plastic Plastic

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;