CABLE LOOP BRIDLE SADDLE RING 2", 50 PACK p-BRS200 BRS200

Southwire #: BRS200 Model #: BRS200

Nonmetallic saddle support work with Southwire 1-1/2"and 2" bridle rings and provides additional support under cable

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Snap-on design for quick installation
  • Plenum rated
  • UL and cULus Listed
  • Fits Ring Size: 2"
  • UL, CUL, RoHS Compliant

Specifications

Model # BRS200 BRS200
UPC # 785592984081 785592984081
Product Height 0.11 0.28 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.027 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;